IESNA:LM-63-2002
[TEST]P941360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39459
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3599.5 3576.9 3529.7 3488.7 3478.4 3482.5 3494.9 3517.4 3537.9 3544.1
3546.1 3576.9 3640.5 3745.1 3919.4 4165.5 4465 4825.9 5287.4 5837.1
6460.6 7223.5 8148.5 9200.7 10332.8 11549 12716 13259.5 12463.8 9631.4
5240.2 1478.8 453.3 268.7 153.8 63.6 0
3599.5 3587.1 3537.9 3496.9 3486.7 3488.7 3501 3523.6 3542 3548.2
3552.3 3585.1 3646.6 3757.4 3927.6 4175.8 4479.3 4842.3 5316.1 5865.8
6509.8 7295.3 8257.2 9286.8 10439.4 11686.4 12828.8 13321.1 12338.6 9416
4996.2 1386.5 438.9 246.1 143.6 57.4 0
3599.5 3583 3535.9 3492.8 3474.3 3476.4 3482.5 3494.9 3503.1 3511.3
3523.6 3558.4 3624.1 3728.7 3900.9 4128.6 4419.8 4764.4 5209.5 5753
6431.8 7280.9 8277.7 9385.2 10533.8 11752.1 12902.7 13501.5 12773.5 10170.8
6038.1 2227.4 594.8 295.3 174.3 67.7 0
3599.5 3574.8 3529.7 3482.5 3457.9 3451.8 3455.9 3457.9 3457.9 3472.3
3492.8 3531.8 3597.4 3700 3847.6 4065 4354.2 4707 5152 5693.5
6427.7 7305.6 8425.4 9686.7 10978.9 12246.4 13429.8 14098.4 13729.2 11805.4
8105.4 3921.5 1181.4 430.7 209.2 65.6 0
3599.5 3574.8 3531.8 3482.5 3451.8 3445.6 3449.7 3449.7 3449.7 3466.1
3503.1 3537.9 3593.3 3681.5 3814.8 4015.8 4307 4670.1 5117.2 5687.3
6440.1 7443 8737.1 10269.2 11844.4 13255.4 14393.7 15115.7 15201.8 14217.3
11337.8 6819.5 2896 738.3 248.2 57.4 0
3599.5 3568.7 3525.6 3476.4 3443.6 3437.4 3443.6 3451.8 3451.8 3468.2
3507.2 3535.9 3578.9 3673.3 3814.8 4015.8 4298.8 4670.1 5125.4 5726.3
6511.8 7590.6 9038.6 10804.5 12597.1 14153.8 15294.1 16143.2 16664.1 16331.9
14155.8 9939 4760.3 1495.2 317.9 73.8 0
3599.5 3574.8 3529.7 3478.4 3445.6 3437.4 3441.5 3449.7 3449.7 3466.1
3503.1 3542 3597.4 3687.6 3827.1 4032.2 4319.3 4680.3 5131.5 5701.7
6454.4 7459.4 8759.7 10269.2 11828 13269.8 14459.4 15287.9 15398.7 14315.8
11598.2 7082 2783.2 717.8 207.1 55.4 0
3599.5 3578.9 3535.9 3484.6 3451.8 3443.6 3449.7 3455.9 3462 3478.4
3505.1 3548.2 3617.9 3722.5 3872.2 4079.4 4372.7 4729.5 5174.6 5732.5
6470.8 7402 8527.9 9756.5 11013.7 12283.3 13487.2 14162 13700.5 11897.7
8337.2 4007.6 1195.7 449.2 213.3 65.6 0
3599.5 3585.1 3540 3490.8 3464.1 3460 3468.2 3484.6 3499 3513.3
3531.8 3568.7 3640.5 3753.3 3921.5 4153.2 4442.4 4793.1 5232 5763.2
6435.9 7270.7 8249 9317.6 10433.3 11639.3 12824.7 13421.6 12794 10640.4
6723.1 2641.7 756.8 361 192.8 77.9 0
3599.5 3589.2 3542 3492.8 3470.2 3468.2 3482.5 3511.3 3535.9 3550.2
3564.6 3601.5 3669.2 3784 3960.4 4208.6 4512.1 4879.3 5330.5 5876
6507.7 7293.3 8197.7 9213 10291.8 11487.5 12625.8 13072.9 12227.9 9491.9
5201.3 1566.9 477.9 242 129.2 51.3 0
3599.5 3587.1 3542 3492.8 3470.2 3470.2 3484.6 3511.3 3537.9 3550.2
3562.5 3593.3 3663 3771.7 3946.1 4188.1 4489.6 4873.1 5326.4 5843.2
6464.7 7217.4 8117.7 9139.1 10168.7 11364.4 12527.3 13077 12363.3 9777
5539.7 1741.3 504.5 262.5 135.4 47.2 0
